IESNA:LM-63-2002
[TEST]P1434886
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-830-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (234) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]81205.1
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
11921.2 11939.3 11740.3 11215.7 10890.1 10890.1 11197.6 11523.2 12029.7 12608.6 13820.6 15430.6 16877.8 18126.0 19319.9 20531.9 21653.5 22775.1 
23932.8 24710.7 25018.2 24963.9 24674.5 23679.5 22775.1 22196.2 21707.8 20604.3 18415.4 13187.5 6458.1 2749.6 1917.5 1465.3 1103.5 
741.7 379.9 0.0 
11921.2 11939.3 11704.1 11197.6 10872.0 10890.1 11179.5 11505.1 12011.6 12626.7 13766.3 15340.2 16823.5 18107.9 19374.2 20568.1 21762.0 22937.9 
24041.3 24927.7 25325.7 25253.4 25072.5 23896.6 22992.1 22268.5 21689.7 20477.7 18144.1 13187.5 6620.9 2767.7 1953.7 1501.5 1139.7 
759.8 379.9 0.0 
11921.2 11866.9 11686.0 11288.0 10980.5 10980.5 11288.0 11667.9 12210.6 12843.8 13947.2 15539.1 17094.9 18614.4 20007.3 21400.2 22883.6 24149.9 
25542.8 26573.9 27098.5 27189.0 27243.2 26682.5 25416.2 24312.7 23498.7 22232.4 19699.8 14435.7 7923.3 3382.8 2225.0 1682.4 1266.3 
850.2 452.2 0.0 
11921.2 11939.3 11812.6 11541.3 11288.0 11288.0 11613.7 12084.0 12608.6 13332.2 14290.9 15882.8 17800.4 19518.9 20948.0 22612.2 24186.1 25940.8 
27406.0 28726.6 29486.4 29830.1 29848.2 29830.1 29486.4 28401.0 26845.3 25090.6 22413.3 17149.1 10130.3 4486.3 2641.1 1971.8 1483.4 
1031.1 542.7 0.0 
11921.2 11903.1 11885.0 11776.5 11667.9 11686.0 11993.5 12536.2 13169.4 13893.0 14887.9 16317.0 18252.6 20550.0 22322.8 24059.4 26067.4 27948.7 
29685.4 31005.9 32091.3 32959.6 33086.2 33683.2 34171.6 33972.6 33212.9 31639.1 28437.2 22829.3 15304.0 7760.5 3690.3 2478.3 
1772.8 1139.7 578.9 0.0 
11921.2 11957.4 12029.7 12138.3 12192.5 12319.2 12590.5 13133.2 13856.8 14797.5 15973.3 17330.0 19030.5 21382.1 23987.1 26230.2 28274.4 30246.1 
31801.9 32995.8 34117.4 35148.5 35419.8 36432.9 37862.0 38856.9 39001.6 38350.4 36505.2 31548.6 22901.7 13549.3 6222.9 3183.8 
2134.6 1284.4 597.0 0.0 
11921.2 11993.5 12192.5 12482.0 12735.2 13060.8 13495.0 14055.8 14815.5 15973.3 17420.5 18994.3 20803.3 23100.7 25723.7 28563.8 30879.3 32489.3 
33411.9 34153.5 34732.4 35293.2 35546.5 36252.0 37391.6 38133.3 38278.0 36505.2 33122.4 28437.2 21780.1 13639.7 7091.2 3672.2 
2062.2 1284.4 524.6 0.0 
11921.2 11993.5 12264.9 12680.9 13151.3 13766.3 14435.7 15213.5 16136.1 17438.6 19012.4 20767.1 22829.3 25434.3 28382.9 31584.8 33809.8 
35166.6 36034.9 36396.7 36595.7 36812.7 36830.8 37373.5 37283.1 36215.8 33574.7 29576.8 24927.7 18867.7 12228.7 7055.0 4269.2 
2894.4 2134.6 1555.7 687.4 0.0 
11921.2 12065.9 12391.5 12879.9 13476.9 14272.9 15123.1 16190.4 17492.8 19066.6 20948.0 23100.7 25759.9 29124.6 32670.2 35745.4 38115.2 
39634.8 40684.0 41353.3 42095.0 42619.6 42691.9 42890.9 41805.5 39128.2 35202.8 29992.9 23643.4 16280.8 9877.0 6331.4 4251.1 
3039.1 2243.1 1628.1 777.9 0.0 
11921.2 12047.8 12391.5 12916.1 13567.3 14381.4 15322.1 16443.6 17764.2 19482.7 21454.5 23733.8 26682.5 30191.9 33954.6 37337.3 39689.0 
41389.5 42583.4 43361.3 44048.7 44283.8 44609.4 44392.4 43162.3 40249.8 35383.6 29395.9 22449.4 15213.5 9352.4 6078.2 4070.2 
2858.2 2134.6 1591.9 850.2 0.0 
11921.2 12047.8 12409.6 12916.1 13567.3 14345.2 15340.2 16497.9 17836.5 19555.1 21545.0 23751.9 26718.6 29956.7 33574.7 36505.2 38784.5 
39996.5 40684.0 40937.2 40882.9 40412.6 40340.3 39544.3 37536.3 34008.8 29305.5 23534.8 17728.0 11848.8 7597.7 5029.0 3581.8 
2586.8 1863.2 1465.3 687.4 0.0 
11921.2 12047.8 12445.8 12934.2 13549.3 14345.2 15231.6 16317.0 17619.5 19120.9 20839.4 22919.8 25217.2 27930.7 30933.6 33484.2 35058.0 
35655.0 35456.0 34786.7 33610.8 32109.4 31765.7 30119.5 27478.4 24294.6 20495.7 16009.5 11903.1 8212.8 5752.6 4323.5 3256.2 2369.8 
1700.4 1284.4 542.7 0.0 
11921.2 12065.9 12409.6 12879.9 13440.7 14146.2 14942.2 15846.7 16841.6 17981.3 19301.8 20694.7 22196.2 23878.5 25940.8 27496.5 28147.7 
27840.2 26646.3 24801.1 22829.3 20604.3 20025.4 18234.5 15882.8 13187.5 10673.0 8484.1 6657.0 5408.9 4576.7 3853.1 3111.4 2405.9 1790.9 
1338.6 615.1 0.0 
11921.2 12011.6 12264.9 12626.7 13042.7 13404.5 13748.2 14073.9 14417.6 14797.5 15195.4 15484.9 15683.9 15882.8 16063.7 16154.2 15973.3 15394.4 14164.3 
12626.7 10781.5 9081.1 8755.5 7724.3 6729.4 5969.6 5390.8 4938.5 4576.7 4251.1 3907.4 3509.4 3039.1 2604.9 2225.0 1790.9 832.1 0.0 
11921.2 11993.5 12156.3 12337.2 12427.7 12445.8 12463.9 12391.5 12301.1 12156.3 12102.1 12156.3 12246.8 12246.8 12228.7 12047.8 11686.0 11089.0 10238.8 
9171.5 7959.5 6783.7 6584.7 5879.2 5228.0 4793.8 4432.0 4160.7 3925.5 3708.4 3473.2 3183.8 2822.0 2405.9 1935.6 1429.1 669.3 0.0 
11921.2 11975.4 12029.7 11993.5 11794.5 11613.7 11378.5 11089.0 10962.4 10962.4 10998.6 10980.5 10872.0 10600.6 10275.0 9822.8 9280.1 8628.8 7905.2 
7145.5 6458.1 5861.1 5770.6 5318.4 4848.1 4504.4 4214.9 3925.5 3636.0 3274.3 2984.8 2623.0 2297.4 1917.5 1392.9 868.3 506.5 0.0 
11921.2 11885.0 11776.5 11505.1 11197.6 10835.8 10528.3 10437.8 10455.9 10437.8 10365.5 10202.6 9895.1 9461.0 8990.6 8447.9 7887.2 7326.4 6819.9 
6367.6 5897.3 5481.2 5426.9 5246.0 5029.0 4757.6 4468.2 4124.5 3762.7 3419.0 3129.5 2840.1 2514.5 2080.3 1483.4 976.8 506.5 0.0 
11921.2 11885.0 11631.7 11233.8 10817.7 10419.7 10275.0 10311.2 10311.2 10202.6 9985.6 9605.7 9153.4 8628.8 8104.2 7615.8 7073.1 6620.9 6222.9 
5698.3 5571.7 5445.0 5408.9 5408.9 5354.6 5137.5 4811.9 4359.6 4034.0 3835.0 3744.6 3618.0 3364.7 2840.1 1953.7 1338.6 832.1 0.0 
11921.2 11794.5 11432.8 10908.1 10419.7 10112.2 10112.2 10166.5 10112.2 9931.3 9551.4 9044.9 8520.3 7941.4 7398.7 6910.3 6421.9 5933.5 5445.0 
5318.4 5264.1 5228.0 5228.0 5209.9 5137.5 4884.2 4377.7 4088.3 3961.7 3889.3 3744.6 3581.8 3292.3 2803.9 2116.5 1519.5 1067.3 0.0 
11921.2 11776.5 11378.5 10799.6 10238.8 10039.8 10112.2 10130.3 10021.7 9750.4 9262.0 8719.3 8068.1 7471.1 6910.3 6403.8 5915.4 5264.1 5010.9 
4920.4 4938.5 4974.7 4938.5 4848.1 4739.5 4341.6 3979.8 3835.0 3744.6 3672.2 3509.4 3346.6 2984.8 2424.0 1899.4 1483.4 958.8 0.0 
11921.2 11794.5 11324.2 10709.2 10202.6 10021.7 10094.1 10148.4 10003.7 9678.0 9153.4 8538.4 7851.0 7217.8 6657.0 6132.4 5589.7 4992.8 4775.7 
4667.2 4739.5 4757.6 4739.5 4685.3 4450.1 4196.8 3871.2 3744.6 3690.3 3636.0 3563.7 3581.8 3002.9 2496.4 1790.9 1374.8 814.0 0.0 
11921.2 11740.3 11269.9 10673.0 10112.2 9931.3 10039.8 10076.0 9949.4 9605.7 9099.2 8502.2 7796.7 7181.7 6639.0 6114.4 5517.4 4938.5 4757.6 
4649.1 4703.3 4667.2 4667.2 4631.0 4359.6 4178.7 3835.0 3726.5 3672.2 3618.0 3527.5 3491.3 2840.1 2297.4 1827.1 1392.9 850.2 0.0 
